Download document () of 20
We make what matters work

2498-R

Eaton Control board for emergency doors with timer

General Specifications

Product Name
Eaton CSA accessories
Catalog Number
2498-R
EAN
8054934901584
Product Length/Depth
120 mm
Product Height
170 mm
Product Width
76 mm
Product Weight
0.771 kg
Certifications
Not Applicable

Product specifications

Type of messaging
Other
Color
White
Number Of Poles
6
Material
Other
Degree of protection (IP)
IP20
EN Certification Standards
EN54 Pt11 (Manual Call Point)
VdS accepted
NO

Export product specification