Download document () of 20

24AIMSJ71

Eaton Bussmann series medium voltage DIN fuse, Fuse-link, medium voltage, 71 A, AC 24 kV, 3", 76 x 442 mm, back-up, DINr, 71 A, With Striker, 20 KA, Air, 50 Hertz, AC, Class back-up, 6.3 x 1000, 15.1 Ohms, 106 Watt, 20 kAIC, Clip-in, 24 kV

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
24AIMSJ71
EAN
5027590468831
Product Length/Depth
76 mm
Product Height
442 mm
Product Width
76 mm
Product Weight
4500 g
Compliances
CE Marked

Product specifications

Used with
270303 Fuse clip
A3354730 Fuse clip
Amperage Rating
71 A
Fuse indicator
With Striker
Fuse size
76 x 442 mm
Breaking capacity
20 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Voltage type
AC
With striker
Yes
Class
Class back-up
Pre arc (I2T)
6.3 x 1000
Resistance
15.1 Ohms
Watt losses
106 W
Interrupt rating
20 kAIC
Construction size
76 x 442 mm
Mounting method
Clip-in
Voltage rating
24 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
AIMSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.