Download document () of 20

250BMT

Fuse-link, high speed, 250 A, AC 240 V, BS88, 39 x 84 mm, aR, BS

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
250BMT
EAN
5027590469333
Product Length/Depth
82.6 mm
Product Height
38.7 mm
Product Width
38.7 mm
Product Weight
220 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Center-to-center distance of connections
57 mm
Mounting dimension
M12
Current type
AC
Class
Class aR
Watt losses
28 W
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
BMT
Fuse system (according to IEC 60269)
Other

Export product specification