Download document () of 20

250NHG03BI-400
Model code: BUSSMANN 250A 400V GG 03

Fuse-link, LV, 250 A, AC 400 V, NH03, gL/gG, IEC, dual indicator, insulated gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
250NHG03BI-400
EAN
5027590469630
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
676 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
BUSSMANN 250A 400V GG 03

Product specifications

Amperage Rating
250 A
Fitted with:
Metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
18 W
Connection
Blade end
Construction
NH03
Construction size
NH03
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification