Download document () of 20

254690
Model code: RA-C1-CUT

Eaton Moeller® series Rapid Link Nipper, to cutting off flat cable

General Specifications

Product Name
Eaton Rapid Link Pliers
Catalog Number
254690
EAN
4015082546908
Product Length/Depth
200 mm
Product Height
30 mm
Product Width
65 mm
Product Weight
0.45 kg
Compliances
CE
Model Code
RA-C1-CUT

Product specifications

Features
Insulated
VDE tested
Construction type
Mechanic one hand
Cable cross section - max
0 mm²
Suitable for cable diameter - max
0 mm
Product category
Power supply
Functions
For cutting flat cable
Isolation protection 1000 V
Grip design
2-components
Suitable for
Useful for stranded conductors
Fine strand conductors
Solid cores

Export product specification