Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Expulsion fuse-link, medium voltage, 30 A, AC 25 kV, 660 mm, ANSI, K fast
| Product Name | 
                                                Eaton Bussmann series medium voltage expulsion fuse
                                             | 
| Catalog Number | 
                                                25KB30
                                             | 
| EAN | 
                                                5027590470292
                                             | 
| UPC | 
                                                051712398664
                                             | 
| Product Length/Depth | 
                                                225 mm
                                             | 
| Product Height | 
                                                76 mm
                                             | 
| Product Width | 
                                                106 mm
                                             | 
| Product Weight | 
                                                41.64 g
                                             | 
| Certifications | 
                                                ANSI/IEEE Std C37.42
                                             | 
| Amperage Rating | 
                                                30 A
                                             | 
| Current characteristic type | 
                                                Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
                                             | 
| Rated frequency - max | 
                                                60 Hz
                                             | 
| Rated frequency - min | 
                                                50 Hz
                                             | 
| Release characteristic | 
                                                K
                                             | 
| Standard | 
                                                ANSI
                                             | 
| Type of termination | 
                                                Fixed buttonhead
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Color | 
                                                Yellow
                                             | 
| Interrupt rating | 
                                                8 kAIC
                                             | 
| Construction size | 
                                                660 mm
                                             | 
| Voltage rating | 
                                                25 kV
                                             | 
| Type | 
                                                Medium Voltage Expulsion Fuse Link
                                             | 
| Application | 
                                                Primary side transformer protection, feeder protection, capacitor bank protection
                                             |