Download document () of 20

263969
Model code: ZV-KSBI-7TE/N

Eaton Distribution parts. Busbars, for SPC, 7HP, N

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
263969
EAN
4015082639693
Product Length/Depth
122.5 mm
Product Height
15 mm
Product Width
18 mm
Product Weight
0.745 kg
Compliances
RoHS conform
Model Code
ZV-KSBI-7TE/N

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
0
Number of poles
Two-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
7
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
400 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.