Download document () of 20

264938
Model code: Z-SV-35/3P

Eaton Distribution parts. Block busbar 3Ph., for Z-SLS, PLHT D0.-SO/.., PLHT-V (1, 5space units)

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
264938
EAN
4015082649388
Product Length/Depth
39.3 mm
Product Height
19.9 mm
Product Width
985 mm
Product Weight
1.185 kg
Compliances
RoHS conform
Model Code
Z-SV-35/3P

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
110 A
Suitable for number of devices
2
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
35 mm²
Number of modular spacings
12
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
480 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.