Download document () of 20

266111
Model code: LS-11/RL

Eaton Moeller® series LS Position switch, Rotary lever, Complete unit, 1 N/O, 1 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, EN 50047 Form A

General Specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
266111
EAN
4015082661113
Product Length/Depth
33.5 mm
Product Height
110 mm
Product Width
31 mm
Product Weight
0.066 kg
Certifications
IEC/EN 60947
CSA File No.: 012528
CSA-C22.2 No. 14
CE marking
UL 508
UL Listed
UL File No.: E29184
CSA Class No.: 3211-03
IEC/EN 60947-5
UL Category Control No.: NKCR
CSA certified
Catalog Notes
The operating head can be rotated 90° to enable adaptation to the specified approach direction
Model Code
LS-11/RL

Export product specification