Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller series NZM Shunt release, 110-130VAC/DC, +1early N/O, for NZM4
| Product Name | 
                                                Eaton Moeller series NZM Shunt release
                                             | 
| Catalog Number | 
                                                266474
                                             | 
| EAN | 
                                                4015082664749
                                             | 
| Product Length/Depth | 
                                                107 mm
                                             | 
| Product Height | 
                                                51 mm
                                             | 
| Product Width | 
                                                64 mm
                                             | 
| Product Weight | 
                                                0.24 kg
                                             | 
| Compliances | 
                                                IEC  UL/CSA RoHS conform | 
| Certifications | 
                                                UL (File No. E140305)  CSA (File No. 22086) CSA certified CE marking UL489 IEC60947 CSA (Class No. 1437-01) UL listed UL (Category Control Number DIHS) CSA-C22.2 No. 5-09 | 
| Model Code | 
                                                NZM4-XAHIV110-130AC/DC
                                             | 
| Used with | 
                                                NZM4(-4), N(S)4(-4)
                                             | 
| Voltage rating | 
                                                0.7 - 1.1 x Us
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Electric connection type | 
                                                Screw connection
                                             | 
| Fitted with: | 
                                                Early-make auxiliary contact
                                             | 
| Frame | 
                                                NZM4
                                             | 
| Frequency rating | 
                                                50 Hz / 60 Hz / 200 Hz / 400 Hz, DC (shunt release)
                                             | 
| Minimum command time - max | 
                                                15 ms
                                             | 
| Minimum command time - min | 
                                                10 ms
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Reaction time | 
                                                22 ms
                                             | 
| Pick-up power consumption (shunt release) | 
                                                2.5 VA/W
                                             | 
| Rated control supply voltage | 
                                                110 - 130 V AC/DC
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                                130 V
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                                110 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                                130 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                                110 V
                                             | 
| Suitable for | 
                                                Power circuit breaker  Off-load switch | 
| Connection type | 
                                                With bolt connection
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Terminal capacity (solid/flexible conductor) | 
                                                0.75 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule  18 - 14 AWG (2x) for undervoltage releases, off-delayed 0.75 mm² - 2.5 mm² (2x) for undervoltage releases, off-delayed with ferrule 18 - 14 AWG (2x) at shunt release 0.75 mm² - 2.5 mm² (1x) at shunt release with ferrule 18 - 14 AWG (1x) for undervoltage releases, off-delayed 0.75 mm² - 2.5 mm² (2x) at shunt release with ferrule 18 - 14 AWG (1x) at shunt release | 
| Type | 
 | 
| Special features | 
 | 
| Rated control supply voltage (Us) at DC - max | 
                                                130 V
                                             | 
| Rated control supply voltage (Us) at DC - min | 
                                                110 V
                                             | 
| Voltage rating at AC (x Us) - max | 
                                                1.1
                                             | 
| Voltage rating at AC (x Us) - min | 
                                                0.7
                                             | 
| Number of contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Undelayed short-circuit release - min | 
                                                0 A
                                             | 
| Undelayed short-circuit release - max | 
                                                0 A
                                             | 
| Time on duty - max | 
                                                ∞
                                             | 
| Rated control voltage (relay contacts) | 
                                                130 V AC  110 V AC 130 V DC 110 V DC |