Eaton Moeller series NZM - Molded Case Circuit Breaker. Additional plate
| Product Name |
Eaton Moeller series NZM operating element accessory
|
| Catalog Number |
266676
|
| EAN |
4015082666767
|
| Product Length/Depth |
145 mm
|
| Product Height |
3 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.176 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Model Code |
NZM1/2-XZB
|
| Used with |
NZM1-4
PN1 PN2-4 NZM1 NZM1-NA NZM2 NZM2-4 NS1 N2 N1-4 N2-4 NZM2-NA PN1-4 N1 NS2 PN2 |
| Features |
For fitting to the mounting bracket when using N conductor or PE conductor terminals K25, K50, K95 or K150
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Frame |
NZM1/2
|
| Suitable for |
Switch disconnector
Power circuit breaker |
| Type |
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
Other |