Download document () of 20

266850
Model code: Z-TS20/1

Z-TS20/1. Tariff switch, 20A, 1p, 13-20 A

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
266850
EAN
4015082668501
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
18 mm
Product Weight
0.122 kg
Compliances
RoHS conform
Model Code
Z-TS20/1

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
13 A
Adjustment range undelayed short-circuit release - max
20 A
Adjustment range undelayed short-circuit release - min
13 A
Overload release current setting - max
20 A
Overload release current setting - min
13 A
Rated operating power at AC-3, 230 V
0 kW
Rated operating power at AC-3, 400 V
0 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated short-circuit breaking capacity at 400 V AC
0 kA
Rated uninterrupted current (Iu)
0 A
Fitted with:
Thermal protection
Degree of protection
IP20
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Single-pole
Power loss
3.3 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.