Download document () of 20

266875
Model code: Z-SD230

Eaton Distribution parts. Schuko socket, 10/16A, 250V AC

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
266875
EAN
4015082668754
Product Length/Depth
75 mm
Product Height
65 mm
Product Width
44 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Model Code
Z-SD230

Product specifications

Degree of protection
IP20
Built-in depth
60 mm
Number of active pins (flat)
0
Number of active pins (round)
2
Rated operational voltage (Ue) - max
250 V
Width in number of modular spacings
2.5
Amperage rating
16 A
Model
Protective contact (SCHUKO)
Socket outlet CEE 7/3 (type F)
Voltage type
AC
Number of socket outlets
1
Number of active contacts (square)
0
Protective contact
Earthing clips

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.