Download document () of 20

270587
Model code: Z-SC/GP

Eaton Distribution parts. Diode group block, 1HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
270587
EAN
4015082705879
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Model Code
Z-SC/GP

Product specifications

Voltage type
AC
Functions
Other
Additional equipment required
Other
Assembly width
1 TE
Main contact unit current rating - max
0 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational voltage (Ue) - max
0 V
Rated switch current
0 A
Device fitting
Auxiliary switch / relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.