Download document () of 20

272442
Model code: DILH2000/22(RAW250)

Eaton Moeller® series DILH Contactor, Ith =Ie: 2450 A, RAW 250: 230 - 250 V 50 - 60 Hz/230 - 350 V DC, AC and DC operation, Screw connection

General Specifications

Product Name
Eaton Moeller® series DILH contactor
Catalog Number
272442
EAN
4015082724429
Product Length/Depth
252 mm
Product Height
392 mm
Product Width
515 mm
Product Weight
32 kg
Certifications
UL File No.: E29096
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL
CSA
UL 60947-4-1
CSA File No.: 012528
CCC
UL Category Control No.: NLDX
CE
IEC/EN 60947-4-1
VDE 0660
CSA Class No.: 3211-04
Catalog Notes
  • Contacts according to EN 50012
  • Conventional thermal current Ith of main contacts (1-pole, open) at 60°
Model Code
DILH2000/22(RAW250)

Product specifications

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Suppressor circuit in actuating electronics
Operating frequency
1000 mechanical Operations/h (AC operated)
1000 mechanical Operations/h (DC operated)
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V AC
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Connection
Screw terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith at 55°C (3-pole, open)
2089 A
Conventional thermal current Ith of main contacts (1-pole, open)
5000 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
64 W
Application
Mains contactors for resistive loads from 1000 A
Product category
Contactors
Electrical connection type of main circuit
Rail connection
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
Voltage type
AC/DC
Degree of protection
IP00
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated breaking capacity at 1000 V
5800 A
Rated breaking capacity at 220/230 V
8200 A
Rated breaking capacity at 380/400 V
8200 A
Rated breaking capacity at 500 V
8200 A
Rated breaking capacity at 660/690 V
8200 A
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Drop-out voltage
0.2 x US max - 0.6 x US min, DC operated
AC operated: 0.2 x US max - 0.6 x US min, AC operated
Overvoltage category
III
Behavior in marginal and transitional conditions
Sealing - Voltage drops (0.2 - 0.6 x Uc min) > 12 ms: Drop-out of the contactor
Sealing - Voltage interruptions (0 - 0.2 x Uc min ≤ 10 ms: Time is bridged successfully
Sealing - Excess voltage (1.15 - 1.3 x Uc max): Contactor remains switched on
Sealing - Pick-up phase (0.7 x Uc min - 1.15 x Uc max): Contactor switches on with certainty
Sealing - Voltage drops (0.2 - 0.6 x Uc min ≤12 ms: Time is bridged successfully
Sealing - Pick-up phase (0 - 0.7 x Uc min: Contactor does not switch on
Sealing - Voltage interruptions 0 - 0.2 x Uc min) > 10 ms: Drop-out of the contactor
Sealing - Voltage drops (0.6 - 0.7 x Uc min: Contactor remains switched on
Duty factor
100 %
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
5,000,000 Operations (AC operated)
5,000,000 Operations (DC operated)
Pick-up voltage
0.7 - 1.15 V DC x Us
0.7 - 1.15 V AC x Us
Power consumption, pick-up, 50 Hz
1400 W, Pull-in power, Coil in a cold state and 1.0 x Us
1600 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Safe isolation
1000 V AC, Between coil and contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
1600 VA, Pull-in power, Coil in a cold state and 1.0 x Us
1400 W, Pull-in power, Coil in a cold state and 1.0 x Us
Screw size
M12, Terminal screw, Main connections
M3.5, Terminal screw, Control circuit cables
Power consumption, sealing, 50 Hz
17.3 W, Coil in a cold state and 1.0 x Us
36.5 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
17.3 W, Coil in a cold state and 1.0 x Us
36.5 VA, Coil in a cold state and 1.0 x Us
Resistance
500 mΩ (Admissible transitional contact resistance - of the external control circuit device when actuating A11)
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Shock resistance
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Terminal capacity (busbar)
100 mm width, Main connection
Switching capacity (main contacts, general use)
2000 A, Maximum motor rating (UL/CSA)
Power consumption
Control transformer with uk ≤ 7%
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
35 Nm, Main cable connection screw/bolt
Width across flats
18 mm
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
230 V
Rated insulation voltage (Ui)
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
9840 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0 A
Rated operational current (Ie) at AC-4, 400 V
0 A
Rated operational current for specified heat dissipation (In)
2000 A
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
0 kW
Rated operational power (NEMA)
0 kW
Rated operational voltage (Ue) at AC - max
1000 V
Static heat dissipation, non-current-dependent Pvs
13 W
Stripping length (control circuit cable)
10 mm
Switching time (AC operated, make contacts, closing delay) - max
70 ms
Switching time (AC operated, make contacts, opening delay) - max
40 ms
Special purpose rating of resistance air heating
2000 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
2000 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
Conventional thermal current Ith at 40°C (3-pole, open)
2450 A
Conventional thermal current Ith at 50°C (3-pole, open)
2190 A
Conventional thermal current Ith at 60°C (3-pole, open)
2000 A
Actuating voltage
RAW 250: 230 - 250 V 50 - 60 Hz/230 - 350 V DC
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
250 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
250 V

Export product specification