Download document () of 20

272482
Model code: TR-G/8-S

Eaton Distribution parts. Transformator 230V, 8 V, 1A, 2HP, S

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
272482
EAN
4015082724825
Product Length/Depth
55 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.249 kg
Compliances
RoHS conform
Model Code
TR-G/8-S

Product specifications

Features
Temperature protection
Short-circuit protected
Modular version
Fitted with:
On/Off switch
Transformer type
Standard bell ringing transformer
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Output power - max
0 W
Power loss - max
0 W
Rated operational current for specified heat dissipation (In)
0 A
Secondary rated current 1
1 A
Secondary rated current 2
0 A
Secondary rated current 3
0 A
Secondary voltage rating 1
8 V
Secondary voltage rating 2
0 V
Secondary voltage rating 3
0 V
Static heat dissipation, non-current-dependent
0 W
Width in number of modular spacings
2
Equipment heat dissipation, current-dependent
3.76 W
Suitable for
Surface mounting
Output current - max
0 A
Primary voltage
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.