Download document () of 20

275428
Model code: STL-2

Eaton xEnergy Basic LV systems Low voltage switchgear. Support bracket, Floor standing distribution board, Surface mounted, Flush mounted

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275428
EAN
4015082754280
Product Length/Depth
100 mm
Product Height
10 mm
Product Width
100 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
STL-2

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification