Eaton Distribution parts. Single light, 24AC/DC, orange
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                275444
                                             | 
| EAN | 
                                                4015082754440
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                65.5 mm
                                             | 
| Product Width | 
                                                17.5 mm
                                             | 
| Product Weight | 
                                                0.055 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                Z-EL/OR24
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                2 W
                                             | 
| Color calotte | 
                                                Orange
                                             | 
| Lamp socket | 
                                                Other
                                             | 
| Built-in depth | 
                                                60 mm
                                             | 
| Lamp power | 
                                                2 W
                                             | 
| Rated operational voltage (Ue) - max | 
                                                24 V
                                             | 
| Degree of protection | 
                                                IP40
                                             | 
| Voltage type | 
                                                AC/DC
                                             | 
| Lamp type | 
                                                LED
                                             | 
| Width in number of modular spacings | 
                                                1
                                             |