Download document () of 20

280913
Model code: P5-125/EA/SVB-SW/N

Eaton Moeller® series P5 Main switch, P5, 125 A, flush mounting, 3 pole + N, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General Specifications

Product Name
Eaton Moeller® series P5 Main switch
Catalog Number
280913
EAN
4015082809133
Product Length/Depth
150 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.426 kg
Compliances
CE Marked
Certifications
UL 508
EN 60947-3
CSA Std. C22.2 No. 14-05
IEC 60947
VDE
CSA Class No.: 3211-05
VDE 0660
UL File No.: E36332
CSA
CE
CSA-C22.2 No. 14-05
IEC/EN 60204
IEC/EN 60947
UL
UL Category Control No.: NLRV, NLRV7
CSA File No.: 223805
CSA-C22.2 No. 94
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P5-125/EA/SVB-SW/N

Export product specification