Download document () of 20

280963
Model code: HI21-P5-125/160E

Eaton Moeller® series P5 Auxiliary contact, 2N/O+1N/C, for P5, 125A, flush mounting

General Specifications

Product Name
Eaton Moeller® series P5 Accessory Auxiliary contact
Catalog Number
280963
EAN
4015082809638
Product Length/Depth
50 mm
Product Height
75 mm
Product Width
130 mm
Product Weight
0.045 kg
Compliances
CE Marked
Certifications
IEC 60947-5
UL 508
CSA Std. C22.2 No. 14-05
EN 60947-5
CSA File No.: 223805
CSA-C22.2 No. 14-05
CSA
UL File No.: E36332
CSA Class No.: 3211-03
IEC/EN 60947-5
CE
UL Category Control No.: NLRV, NLRV7
Catalog Notes
Late-break switching-on behavior, early-make switching-off behavior
Model Code
HI21-P5-125/160E

Export product specification