Download document () of 20

281195
Model code: DILM65-XP1

Eaton Moeller® series DILM Paralleling link, for DILM40-65

General Specifications

Product Name
Eaton Moeller® series DILM paralleling link
Catalog Number
281195
EAN
4015082811952
Product Length/Depth
77 mm
Product Height
53 mm
Product Width
47 mm
Product Weight
0.24 kg
Certifications
CSA File No.: 012528
UL 508
UL File No.: E29096
IEC/EN 60947-4-1
UL
UL Category Control No.: NLDX
CE
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
CSA
Catalog Notes
AC1 current carrying capacity of the open contactor increases by a factor of 2.5
Model Code
DILM65-XP1

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Connecting bridge
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Conventional thermal current Ith of main contacts (1-pole, open)
180 A
Equipment heat dissipation, current-dependent Pvid
1.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.5 W
Terminal capacity
1 x (16 - 120) mm², stranded, Main cables
1 x (16 - 120) mm², flexible with ferrule, Main cables
16 mm², solid
Screw size
5 mm AF, Hexagon socket-head spanner, Terminal screw
Tightening torque
14 Nm, Screw terminal
Rated operational current for specified heat dissipation (In)
215 A
Static heat dissipation, non-current-dependent Pvs
0 W
Protection
Protected against accidental contact in accordance to VDE 0106 part 100
Product category
Accessories

Export product specification