Download document () of 20

283940
Model code: XME0804CM

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for meter 4x72 +1S, HxW=200x425mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283940
EAN
4015082839406
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XME0804CM

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.