Download document () of 20

283986
Model code: XMMC0806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=200x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283986
EAN
4015082839864
Product Length/Depth
440 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XMMC0806M

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.