Download document () of 20

283990
Model code: XMMC1206M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=300x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283990
EAN
4015082839901
Product Length/Depth
455 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
1.119 kg
Compliances
RoHS conform
Model Code
XMMC1206M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.