Download document () of 20

283996
Model code: XMN130404M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 3p, HxW=100x425mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283996
EAN
4015082839963
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XMN130404M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification