Download document () of 20

284013
Model code: XMN230606C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 3p, HxW=150x600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284013
EAN
4015082840136
Product Length/Depth
500 mm
Product Height
10 mm
Product Width
150 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XMN230606C

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification