Download document () of 20

284098
Model code: XMP430406M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for PKZ4, horizontal, 3p, HxW=100x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284098
EAN
4015082840983
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
100 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XMP430406M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.