Download document () of 20

284297
Model code: XSPBM1008-1

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=1000x800mm, grey, 1

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284297
EAN
4015082842970
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XSPBM1008-1

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.