Download document () of 20

284330
Model code: XSPTF1208

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges for WxD=1200x800mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284330
EAN
4015082843304
Product Length/Depth
1100 mm
Product Height
20 mm
Product Width
680 mm
Product Weight
7.8 kg
Compliances
RoHS conform
Model Code
XSPTF1208

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.