Download document () of 20

284544
Model code: M22S-WLKV-B

Eaton Moeller® series M22 Illuminated selector switch actuator, RMQ-Titan, With thumb-grip, maintained, 2 positions (V position), Blue, Bezel: black

General Specifications

Product Name
Eaton Moeller® series M22 illuminated selector switch
Catalog Number
284544
EAN
4015082845445
Product Length/Depth
46 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.014 kg
Certifications
CSA
CE
IEC/EN 60947-5
UL 508
CSA File No.: 012528
IEC/EN 60947
CSA Class No.: 3211-03
UL File No.: E29184
UL
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
VDE 0660
Model Code
M22S-WLKV-B

Product specifications

Type
Illuminated selector switch actuator
Actuator color
Black
Actuator function
Maintained
Switching function latching
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuator type
Toggle
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Opening height
0 mm
Operating torque
0.3 Nm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
60 °
Width opening
0 mm
Bezel color
Black
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Plastic
Design
With thumb-grip
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Functions
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
Indicator color
Blue
Lens type
Round
Lifespan, mechanical
100,000 Operations
Number of switch positions
2
Size
Front diameter: 29.7 mm
Product category
RMQ-Titan
Suitable for
Illumination

Export product specification