Download document () of 20

285516
Model code: XBSB254

Eaton xEnergy Main LV systems LV switchgear. Busbar support, main busbar back, up to 2500A, 4C

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285516
EAN
4015082855161
Product Length/Depth
820 mm
Product Height
40 mm
Product Width
145 mm
Product Weight
4.44 kg
Compliances
RoHS conform
Model Code
XBSB254

Product specifications

Accessory/spare part type
Other
Current rating - max
2500 A
Busbar distance
180 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.