Download document () of 20

285648
Model code: BFZ-U-ITMPL-1+/24

Eaton xComfort BF LV systems Final Distribution Boards. IT mounting plate, 24 space unit universal mounting plate for flush-mounted enclosures

General Specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
285648
EAN
4015082856489
Product Length/Depth
540 mm
Product Height
40 mm
Product Width
200 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
BFZ-U-ITMPL-1+/24

Product specifications

Used with
Universal mounting plate
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.