Download document () of 20

286716
Model code: BP-DS-400/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 400/12

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286716
EAN
4015082867164
Product Length/Depth
45 mm
Product Height
1210 mm
Product Width
415 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
BP-DS-400/12

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification