Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 NC, 24 V DC, DC operation, Screw terminals DILM15-01(24VDC)
Product Name |
Eaton Moeller® series DILM contactor
|
Catalog Number |
290108
|
EAN |
4015082901080
|
Product Length/Depth |
75 mm
|
Product Height |
68 mm
|
Product Width |
45 mm
|
Product Weight |
0.296 kg
|
Certifications |
CE
IEC/EN 60947-4-1 VDE 0660 UL 60947-4-1 CSA File No.: 012528 CSA-C22.2 No. 60947-4-1-14 CSA Class No.: 2411-03, 3211-04 IEC/EN 60947 UL UL File No.: E29096 UL Category Control No.: NLDX CSA |
Catalog Notes |
Contacts according to EN 50012
|
Model Code |
DILM15-01(24VDC)
|
Electrical connection type for auxiliary- and control-current circuit |
Screw connection
|
Number of poles |
Three-pole
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Mirror contact
Varistor suppressor circuit |
Operating frequency |
5000 mechanical Operations/h (DC operated)
|
Pollution degree |
3
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Connection to SmartWire-DT |
Yes
In conjunction with DIL-SWD SmartWire DT contactor module |
Rated impulse withstand voltage (Uimp) |
8000 V AC
|
Utilization category |
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces AC-3: Normal AC induction motors: starting, switch off during running |
Connection |
Screw terminals
|
Frame size |
FS1
|
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Ambient operating temperature (enclosed) - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
-40 °C
|
Assigned motor power at 115/120 V, 60 Hz, 1-phase |
1 HP
|
Assigned motor power at 200/208 V, 60 Hz, 3-phase |
5 HP
|
Assigned motor power at 230/240 V, 60 Hz, 1-phase |
3 HP
|
Assigned motor power at 230/240 V, 60 Hz, 3-phase |
5 HP
|
Assigned motor power at 460/480 V, 60 Hz, 3-phase |
10 HP
|
Assigned motor power at 575/600 V, 60 Hz, 3-phase |
10 HP
|
Conventional thermal current Ith (1-pole, enclosed) |
45 A
|
Conventional thermal current Ith (3-pole, enclosed) |
18 A
|
Conventional thermal current Ith at 55°C (3-pole, open) |
21 A
|
Conventional thermal current Ith of main contacts (1-pole, open) |
50 A
|
Equipment heat dissipation, current-dependent Pvid |
2.4 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0.8 W
|
Switching time (DC operated, make contacts, closing delay) - max |
31 ms
|
Switching time (DC operated, make contacts, opening delay) - max |
12 ms
|
Application |
Contactors for Motors
|
Product category |
Contactors
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Arcing time |
10 ms
|
Electrical connection type of main circuit |
Screw connection
|
Screwdriver size |
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver |
Voltage type |
DC
|
Degree of protection |
IP20
|
Number of auxiliary contacts (normally closed contacts) |
1
|
Number of auxiliary contacts (normally open contacts) |
0
|
Number of contacts (normally closed contacts) |
1
|
Number of contacts (normally closed) as main contact |
0
|
Number of main contacts (normally open contact) |
3
|
Power consumption (pick-up) at DC |
4.5 W
|
Power consumption (sealing) at DC |
4.5 W
|
Rated breaking capacity at 220/230 V |
124 A
|
Rated breaking capacity at 380/400 V |
124 A
|
Rated breaking capacity at 500 V |
100 A
|
Rated breaking capacity at 660/690 V |
70 A
|
Rated control supply voltage (Us) at AC, 50 Hz - max |
0 V
|
Rated control supply voltage (Us) at AC, 50 Hz - min |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - max |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - min |
0 V
|
Drop-out voltage |
0.6 - 0.15 x UC, DC operated
At least smoothed two-phase bridge rectifier or three-phase rectifier |
Overvoltage category |
III
|
Duty factor |
100 %
|
Emitted interference |
According to EN 60947-1
|
Interference immunity |
According to EN 60947-1
|
Lifespan, mechanical |
10,000,000 Operations (DC operated)
|
Pick-up voltage |
0.7 - 1.3 V DC x Uc (without auxiliary contact module and at ambient air temperature + 40 °C)
0.85 - 1.1 V DC x Uc (only with auxiliary contact module with 3 or more N/C contacts) 0.8 - 1.1 V DC x Uc |
Safe isolation |
400 V AC, Between the contacts, According to EN 61140
400 V AC, Between coil and contacts, According to EN 61140 |
Screw size |
M3.5, Terminal screw
|
Switching capacity (auxiliary contacts, general use) |
10 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA) |
Switching capacity (auxiliary contacts, pilot duty) |
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA) |
Terminal capacity (flexible with ferrule) |
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm² |
Shock resistance |
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 3.4 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 3.4 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 5.7 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms |
Terminal capacity (solid) |
2 x (0.75 - 2.5) mm²
1 x (0.75 - 4) mm² |
Terminal capacity (solid/stranded AWG) |
Single 18 - 10, double 18 - 14
|
Switching capacity (main contacts, general use) |
20 A, Maximum motor rating (UL/CSA)
|
Tightening torque |
1.2 Nm, Screw terminals
|
Rated control supply voltage (Us) at DC - max |
24 V
|
Rated control supply voltage (Us) at DC - min |
24 V
|
Rated insulation voltage (Ui) |
690 V
|
Rated making capacity up to 690 V (cos phi to IEC/EN 60947) |
155 A
|
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V |
22 A
|
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V |
15.5 A
|
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
15.5 A
|
Rated operational current (Ie) at AC-3, 440 V |
15.5 A
|
Rated operational current (Ie) at AC-3, 500 V |
12.5 A
|
Rated operational current (Ie) at AC-3, 660 V, 690 V |
9 A
|
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V |
7 A
|
Rated operational current (Ie) at AC-4, 400 V |
7 A
|
Rated operational current (Ie) at AC-4, 440 V |
7 A
|
Rated operational current (Ie) at AC-4, 500 V |
6 A
|
Rated operational current (Ie) at AC-4, 660 V, 690 V |
5 A
|
Rated operational current (Ie) at DC-1, 110 V |
20 A
|
Rated operational current (Ie) at DC-1, 220 V |
15 A
|
Rated operational current (Ie) at DC-1, 60 V |
20 A
|
Rated operational current for specified heat dissipation (In) |
15.5 A
|
Rated operational power at AC-3, 240 V, 50 Hz |
4.6 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
7.5 kW
|
Rated operational power at AC-3, 415 V, 50 Hz |
8 kW
|
Rated operational power at AC-4, 220/230 V, 50 Hz |
2 kW
|
Rated operational power at AC-4, 240 V, 50 Hz |
2.2 kW
|
Rated operational power at AC-4, 380/400 V, 50 Hz |
3 kW
|
Rated operational power at AC-4, 415 V, 50 Hz |
3.4 kW
|
Rated operational power at AC-4, 440 V, 50 Hz |
3.6 kW
|
Rated operational power at AC-4, 500 V, 50 Hz |
3.5 kW
|
Rated operational power at AC-4, 660/690 V, 50 Hz |
4.4 kW
|
Rated operational power (NEMA) |
7.4 kW
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Resistance per pole |
4.6 mΩ
|
Static heat dissipation, non-current-dependent Pvs |
4.5 W
|
Stripping length (control circuit cable) |
10 mm
|
Stripping length (main cable) |
10 mm
|
Short-circuit current rating (basic rating) |
5 kA, 45 A max. fuse, SCCR (UL/CSA)
5 kA, 45 A max. CB, SCCR (UL/CSA) |
Short-circuit current rating (high fault at 480 V) |
100 kA, 60 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 25 A CLASS RK5 max. fuse, SCCR (UL/CSA) |
Short-circuit current rating (high fault at 600 V) |
100 kA, 60 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 25 A CLASS RK5 max. fuse, SCCR (UL/CSA) |
Short-circuit protection rating (type 1 coordination) at 400 V |
63 A gG/gL
|
Short-circuit protection rating (type 1 coordination) at 690 V |
50 A gG/gL
|
Short-circuit protection rating (type 2 coordination) at 400 V |
20 A gG/gL
|
Short-circuit protection rating (type 2 coordination) at 690 V |
20 A gG/gL
|
Special purpose rating of ballast electrical discharge lamps |
20 A (600V 60Hz 3phase, 347V 60Hz 1phase)
20 A (480V 60Hz 3phase, 277V 60Hz 1phase) |
Special purpose rating of definite purpose rating |
15 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
90 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA) |
Special purpose rating of elevator control |
7.5 HP, 600 V 60 Hz 3-ph, (UL/CSA)
11 A, 480 V 60 Hz 3-ph, (UL/CSA) 2 HP, 200 V 60 Hz 3-ph, (UL/CSA) 9 A, 600 V 60 Hz 3-ph, (UL/CSA) 3 HP, 240 V 60 Hz 3-ph, (UL/CSA) 9.6 A, 240 V 60 Hz 3-ph, (UL/CSA) 7.5 HP, 480 V 60 Hz 3-ph, (UL/CSA) 7.8 A, 200 V 60 Hz 3-ph, (UL/CSA) |
Special purpose rating of refrigeration control (CSA only) |
60 A, LRA 480 V 60 Hz 3phase; (CSA)
10 A, FLA 480 V 60 Hz 3phase; (CSA) 60 A, LRA 600 V 60 Hz 3phase; (CSA) 10 A, FLA 600 V 60 Hz 3phase; (CSA) |
Special purpose rating of resistance air heating |
20 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
20 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA) |
Special purpose rating of tungsten incandescent lamps |
14 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
14 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA) |
Conventional thermal current Ith at 40°C (3-pole, open) |
22 A
|
Conventional thermal current Ith at 50°C (3-pole, open) |
21 A
|
Conventional thermal current Ith at 60°C (3-pole, open) |
20 A
|
Rated operational power at AC-3, 440 V, 50 Hz |
8.4 kW
|
Rated operational power at AC-3, 500 V, 50 Hz |
7.5 kW
|
Rated operational power at AC-3, 690 V, 50 Hz |
7 kW
|
Actuating voltage |
24 V DC
|
Altitude |
Max. 2000 m
|
Operating voltage at AC, 50 Hz - min |
24 V
|
Operating voltage at AC, 50 Hz - max |
690 V
|
Operating voltage at AC, 60 Hz - min |
24 V
|
Operating voltage at AC, 60 Hz - max |
690 V
|