Download document () of 20

290276
Model code: I-48-3-DHS

I-48-3-DHS. Distribution box with steel sheet door

General Specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
290276
EAN
4015082902766
Product Length/Depth
505 mm
Product Height
122 mm
Product Width
390 mm
Product Weight
5.82 kg
Compliances
RoHS conform
Model Code
I-48-3-DHS

Product specifications

Features
EMC-version
Earthing terminal block
Enclosure material
Steel
Built-in height
457 mm
Built-in width
352 mm
Built-in depth
505 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
16
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
Flush mounted (plaster)
Internal depth
85 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.