Download document () of 20

291480
Model code: EVG-16/1PHAS/6MODUL/HI

Eaton Moeller series xPole - Busbar. EV busbars 1Ph., 8.5HP, for auxiliary contact unit

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291480
EAN
4015082914806
Product Length/Depth
29 mm
Product Height
4.5 mm
Product Width
180 mm
Product Weight
0.042 kg
Compliances
RoHS conform
Model Code
EVG-16/1PHAS/6MODUL/HI

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
6
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
6
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
6 devices
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.