Download document () of 20

292421
Model code: BP-TBP-400-CE-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, with cut-out for cable entry, WxD=400x249mm, white

General Specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
292421
EAN
4015082924218
Product Length/Depth
265 mm
Product Height
75 mm
Product Width
415 mm
Product Weight
1.92 kg
Compliances
RoHS conform
Model Code
BP-TBP-400-CE-W

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
With powder coating
Powder coating
Cable entry type
Open
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification