Download document () of 20

292439
Model code: BP-DS-400/15-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 400/15

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292439
EAN
4015082924393
Product Length/Depth
45 mm
Product Height
1510 mm
Product Width
415 mm
Product Weight
5.7 kg
Compliances
RoHS conform
Model Code
BP-DS-400/15-W

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification