Download document () of 20

292478
Model code: BPZ-NZM1-600-MV-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=300x600mm, NZM1, vertical, white

General Specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
292478
EAN
4015082924782
Product Length/Depth
125 mm
Product Height
305 mm
Product Width
525 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1-600-MV-W

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification