Download document () of 20

293507
Model code: BPZ-FS-1000/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for base, HxW=200x1000mm

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293507
EAN
4015082935078
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
1000 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BPZ-FS-1000/2

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
1000 mm
Application
Plinth
Material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification