Download document () of 20

293564
Model code: BP-FLP-1200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=1200mm, closed

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293564
EAN
4015082935641
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
1145 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
BP-FLP-1200-BL

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
10
Suitable for width
1200 mm
Surface finishing
With powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Blind
Mounting method
Surface mounting
Functions
Additional equipment
Thread type
None
Thickness
1 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification