Download document () of 20
Discontinued

294895
Model code: BCZ-CS-RH-C1

Eaton xComfort BC LV systems Final Distribution Boards. Raising frame for BC-CS flush-mounted compact distribution board, 1 row, RAL 9010, BC-CS substitute

General Specifications

Product Name
Eaton xComfort BC distance frame France
Catalog Number
294895
EAN
4015082948955
Product Length/Depth
60 mm
Product Height
225 mm
Product Width
255 mm
Product Weight
0.475 kg
Compliances
RoHS conform
Model Code
BCZ-CS-RH-C1

Product specifications

Type
Spare parts
Accessory/spare part type
Mounting frame
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.