Download document () of 20

294915
Model code: BCZ-CS-BPR

Eaton xComfort BC LV systems Final Distribution Boards. Label sheet

General Specifications

Product Name
Eaton xComfort BC spare part
Catalog Number
294915
EAN
4015082949150
Product Length/Depth
155 mm
Product Height
0.22 mm
Product Width
220 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
BCZ-CS-BPR

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.