Download document () of 20

294922
Model code: XSFL1908

Eaton xEnergy Main LV systems LV switchgear. Insulating surround, for HxW=2000x800mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294922
EAN
4015082949228
Product Length/Depth
35 mm
Product Height
1913 mm
Product Width
726 mm
Product Weight
5.2 kg
Compliances
RoHS conform
Model Code
XSFL1908

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.