Download document () of 20

294923
Model code: XME2404C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=600x425mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294923
EAN
4015082949235
Product Length/Depth
600 mm
Product Height
10 mm
Product Width
325 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XME2404C

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.