Download document () of 20

2H07-660
Model code: 2AMP 690V AC/ 460V DC INDUSTRIAL FUSE

Eaton Bussmann series low voltage british standard fuse, 2A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
2H07-660
EAN
5027590472616
UPC
051712633482
Product Length/Depth
84.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
47.75 g
Compliances
Contact Manufacturer
Model Code
2AMP 690V AC/ 460V DC INDUSTRIAL FUSE

Product specifications

Amperage Rating
2 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
71.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
690 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
H07-660
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.5 W
Connection
Bolt-on
Construction
BS88/A2
Construction size
A2
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
690 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification