Knowledge Search
Download document () of 20

300072
Model code: 01.E60.3VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 60.3VG.HR.E.P, 3VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 60

General Specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300072
Product Length/Depth
110 mm
Product Weight
0.216 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E60.3VG.HR.E.P.-

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.