Knowledge Search
Download document () of 20

300225
Model code: 01.E330.80G.16.E.P.-

Eaton 01.E Return line Filter Elements, 01.E 330.80G.16.E.P, 80G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 330

General Specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300225
Product Length/Depth
305 mm
Product Weight
0.64 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E330.80G.16.E.P.-

Product specifications

Filter element type
Return-line filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
330
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.