Download document () of 20

300297
Model code: CDWA-01/3d

Eaton Moeller series xComfort - Sensors. Door/Window sensor, Brown

General Specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
300297
EAN
9010238110434
Product Length/Depth
103 mm
Product Height
29 mm
Product Width
19 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
CDWA-01/3d

Product specifications

Type
Sensor
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Color
Brown
Power supply
Battery
Degree of protection
IP20
Sensor type
Window contact
Mounting method
Surface mounting
Flush mounted (plaster)
Model
Other
Number of inputs (binary)
0
RAL-number (Akin)
7013

Export product specification