Knowledge Search
Download document () of 20

300399
Model code: 02.0060D.10VG.HR.HC.E.P

Eaton Easy-Fit Exchange Filter Elements, 02.0060 D.10VG.HR.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 60

General Specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300399
Product Length/Depth
110 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO2942
ISO3724
ISO2941
ISO3723
ISO2943
Model Code
02.0060D.10VG.HR.HC.E.P

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.